NEW
| CADモデル: | View CAD Model |
| Pkg. Type: | HLQFP144 |
| Pkg. Code: | pkg_20164 |
| Lead Count (#): | 144 |
| Pkg. Dimensions (mm): | 18 x 16 x 1.6 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Family Name | RH850 |
| Series Name | RH850/U2Cx |
| Group Name | U2C |
| Program Memory (KB) | 4096 |
| Data Flash (KB) | 256 |
| RAM (KB) | 704 |
| Lead Count (#) | 144 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 18 x 16 x 1.6 |
| Supply Voltage (V) | 3 - 5.5 |
| I/O Ports | 117 |
| Watchdog Timer (ch) | 3 |
| Temp. Range (°C) | -40 to +160 |
| Operating Freq (Max) (MHz) | 320 |
| I3C (ch) | 3 |
| CAN (ch) | 2 |
| CAN-FD (ch) | 6 |
| LIN (#) | 16 |
| 12-Bit A/D Converter (ch) | 50 |
| Moisture Sensitivity Level (MSL) | 3 |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | TAIWAN |
| ADC | 50 (SAR) |
| Accelerator | No |
| Analog Comparator (ch) | 0 |
| Bit Length | 32 |
| CPU Architecture | RH850 |
| DMAC or DTC | Yes |
| Ethernet speed | Upto 100 Mbps |
| External Interrupt Pins (#) | 40 |
| Family Name | RH850 |
| FlexRay (ch) (#) | 2 |
| Floating Point Unit | Yes |
| Group Name | U2C |
| Highest ASIL Level | ASIL-D |
| Lead Compliant | No |
| Length (mm) | 18 |
| MOQ | 1000 |
| Main CPU | G4KH |
| Number of Supply Voltage(s) (#) | 1 |
| Number of core (Main + Checker) | 2+2 |
| OTA Capability | Yes |
| On-chip Oscillator | Yes |
| PSI5 (ch) (#) | 2 |
| Pb (Lead) Free | Yes |
| Pkg. Type | HLQFP144 |
| Power-On Reset | Yes |
| QSPI (ch) | 8 |
| SENT (ch) (#) | 8 |
| SPI (ch) | 8 |
| Security & Encryption | Yes |
| Security Level | EVITA FULL |
| Standby Mode | Yes |
| Sub-clock (32.768 kHz) | Yes |
| Tape & Reel | No |
| Temperature Sensor (ch) (#) | 1 |
| Thickness (mm) | 1.6 |
| Width (mm) | 16 |
RH850/U2Cマイクロコントローラ(MCU)は28nmプロセス技術で製造され、幅広い自動車アプリケーション向けに高性能と低消費電力の両立を実現します。RH850/U2CグループMCUは、最大320MHzで動作するルネサス独自コアをデュアルコアロックステップ構造で搭載し、最高の信頼性と性能を保証します。本MCUは低消費電力による、電源設計の余裕度を増大させ、熱設計負荷を低減します。RH850アーキテクチャは信頼性が高く、10年以上にわたり生産されています。
コアに加え、RH850/U2CグループMCUは最新のE/Eアーキテクチャのニーズを満たす豊富な通信機能を提供します。これらのMCUは、最新の通信インタフェース(イーサネット10Base-T1S、イーサネットTSN(100Mbps超)、CAN-XL、I3C)と、従来の通信インタフェース(CAN FD、LIN、UART、CXPI、I2C、I2S、PSI5、PSI5S)をサポートしています。これにより、センサやその他のIC、基板との容易なインタフェースが可能となり、シャーシ、ボディ、セーフティなど様々なアプリケーションの開発を容易にします。求められるセーフティとセキュリティに対応するため、ルネサスはISO 26262 ASIL-D安全規格および最新のISO 21434サイバーセキュリティ規格に準拠し、EVITA Fullを満たすセキュリティ機能で自動車をサイバー攻撃から保護することを可能とするRH850/U2C MCUを開発しました。