メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
シンプルなゲージ式のインスツルメントクラスタに最適な車載用ハイエンドマイクロコントローラ

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QFP144
Pkg. Code:
Lead Count (#):144
Pkg. Dimensions (mm):
Pitch (mm):0.5

環境及び輸出分類情報

ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

製品スペック

Family NameRH850
Series NameRH850/D1x
Group NameD1S
CPU ArchitectureRH850
Main CPUG3M
Bit Length32
Program Memory (KB)1048
Data Flash (KB)32
RAM (KB)144
Lead Count (#)144
Supply Voltage (V)3 - 5.5
Watchdog Timer (ch)1
Temp. Range (°C)-40 to +150
Operating Freq (Max) (MHz)120
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)4
SPI (ch)6
QSPI (ch)0
OSPI (ch)0
I2C (#)3
I3C (ch)0
CAN (ch)3
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)4
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)7
16-Bit Timer (ch) (#)48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)16
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)2
Security & EncryptionYes
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC16
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUG3M
DTC (ch)0
EthernetNo
External Interrupt Pins (#)11
Family NameRH850
Flash Memory (KB)1048
Group NameD1S
High-Speed Analog Comparator (ch)0
Highest ASIL LevelASIL-B
Low-Power Analog Comparator (ch)0
Number of core (Main + Checker)1 + 0
Pitch (mm)0.5
Pkg. TypeQFP144
SPI (#)6
Standby ModeNo
Timer16-bit x 48-ch, 32-bit x 7-ch
USBFS (ch)0
USBHS (ch)0

説明

RH850/D1Sマイコンは1 MB・フラッシュメモリ、128 KB・RAMの製品をラインアップし、ステッピングモーターのコントローラ/ドライバ、サウンド・ジェネレータ、LCDバスインタフェースを搭載しているため、シンプルなゲージ式のインスツルメントクラスタに最適なマイコンです。