メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
ベーシックまたはローレベルな2D描画が可能なインスツルメントクラスタに最適な車載用ハイエンドマイクロコントローラ

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:BGA484
Pkg. Code:pkg_11598
Lead Count (#):484
Pkg. Dimensions (mm):27 x 27 x 1.75
Pitch (mm):1

環境及び輸出分類情報

ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

製品スペック

Family NameRH850
Series NameRH850/D1x
Group NameD1M
CPU ArchitectureRH850
Main CPUG3M
Bit Length32
Program Memory (KB)5120
Data Flash (KB)64
RAM (KB)3702.4
Lead Count (#)484
Supply Voltage (V)2.7 - 5.5
I/O Ports199
DMAC or DTCYes
Watchdog Timer (ch)1
Temp. Range (°C)-40 to +150
LVD or PVDNo
Operating Freq (Max) (MHz)240
Ethernet speedYes
Ethernet (ch)1
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)4
SPI (ch)6
QSPI (ch)0
OSPI (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)3
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)4
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)7
16-Bit Timer (ch) (#)48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)20
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)2
Security & EncryptionYes
Pkg. Dimensions (mm)27 x 27 x 1.75
Pitch (mm)1
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC20
Advanced FeaturesHMI
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUG3M
DMAYes
DTC (ch)0
EthernetYes
External Interrupt Pins (#)11
Family NameRH850
Group NameD1M
High-Speed Analog Comparator (ch)0
Highest ASIL LevelASIL-B
Human Machine InterfaceDisplay Function
I / O Supply (V)3.3
Length (mm)27
Low-Power Analog Comparator (ch)0
Number of core (Main + Checker)1 + 0
Pkg. TypeBGA484
SPI (#)6
Standby ModeYes
Timer16-bit x 48-ch, 32-bit x 7-ch
USBFS (ch)0
USBHS (ch)0
Width (mm)27

説明

RH850/D1Mマイコンは最大5 MB・フラッシュメモリ、最大3.5 MB・内蔵RAM、ステッピングモーターのコントローラ/ドライバ、サウンド・ジェネレータを内蔵した製品をラインアップし、2D GPU、スプライトエンジン、JPEGユニット、HUD(Head UP Display)等歪調整のためのワーピングエンジンおよびRAMラッパー付きビデオRAMを搭載しており、ミドルレンジまたはハイレベルな2D描画が可能なインスツルメン トクラスタに最適なマイコンです。 さらにDDR2までの外部メモリインタフェースをサポートしています。