| CADモデル: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_1051 |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | 7 x 7 x 1.7 |
| Pitch (mm): |
| RoHS (D40LD005FP#H0) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | LQFP |
| Advanced Features | 16bit SpAS controlled LED constant current Driver (with open drain outputs)Vo:40Vmax, 3.3V/5V SCI:Serial Communication Interface |
| Device Functions | Operation Panel Display |
| Family Name | High Voltage Logic Drivers & LED driver |
| Lead Compliant | Yes |
| Lead Count (#) | 40 |
| Length (mm) | 7 |
| MOQ | 2000 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 7 x 7 x 1.7 |
| Tape & Reel | No |
| Target applications | Amusement, Digital consumer |
| Thickness (mm) | 1.7 |
| Width (mm) | 7 |
Support is limited to customers who have already adopted these products.
It is ideal for LED illumination applications.