メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、SalesClocks@sitime.comまでメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

特長

  • Compact all-in-one RF clock synthesizer and jitter attenuator for JESD204B/C & PTP Software Defined Radio
  • The best close-in phase noise performance synthesizer in the industry today
  • Six DPLLs and five FODs support up to six independent clock domains
  • Advanced time synchronization features including TDC (time-to-digital converter), TOD (time-of-day counter), and PTP clock
  • Clock outputs: 18 clock outputs with independent integer dividers
  • Output frequency range
    • CML: DC to 2.5GHz
    • LVDS or HCSL: DC to 1GHz
    • LVCMOS: DC to 250MHz
  • Input clock specifications
    • Clock inputs: 6 differential clock inputs and 1 single-ended clock for OCXO/TCXO, total up to 11 clock inputs
    • Input frequency range: CLKIN input frequency from 1kHz to 1GHz
  • Digital phase-locked loops (DPLLs)
    • Comply with ITU-T G.8262 and G.8262.1 standards
    • Input-to-output phase variation ≤ 100ps
  • Digitally controlled oscillator (DCO): Frequency resolution < 10-13
  • Power: the device supports 1.8V only operation
  • Temperature: the device supports 105 degree board temperature
  • Package: 10mm x 10mm size in a 144-pin BGA

説明

The RC38616 is an ultra-low phase noise radio synchronizer, multi-frequency clock synthesizer, and digitally controlled oscillator (DCO). It delivers exceptional performance for 5G/6G radio units (RU), distribution units (DU), and network switches and routers. Its capability to output clocks with ultra-low in-band phase noise and significantly reduced spurious levels enhances the reliability and efficiency of 5G/6G RF transceivers. The device offers the most margin on reference clock jitter, with up to five synchronization domains and six frequency domains, allowing designers to simplify their overall PCB design and providing a single timing solution supporting both synchronization via CPRI or eCPRI and RF clock generation. It offers low power dissipation and a smaller area while still achieving ultra-low jitter, and maintains ultra-low phase coherence essential for 5G/6G and 5G-A BTS radio unit designs. The RC38616 provides flexibility by allowing locking to external reference clocks or free-running crystals/oscillators and features hitless reference switching to ensure uninterrupted service even when switching between redundant timing sources, making it an ideal choice for ensuring robust, precise timing across telecommunication applications.

パラメータ

属性値
Wireless1
Inputs (#)11
Input TypeCML, Crystal, HCSL, LVCMOS, LVDS, LVPECL
Product CategoryFemtoClock 4W
Output TypeCML, HCSL, LVCMOS, LVDS
Output Voltage (V)1.8
Input Freq (MHz)5.0E-7 - 1000
Phase Jitter Typ RMS (ps)0.02
Output Freq Range (MHz)5.0E-7 - 2500
Core Voltage (V)1.8, 3.3
Output Banks (#)18

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PBGA10.0 x 10.0 x 1.051440.8

アプリケーション

  • 5G/6G Radio Units (RU), Distribution Units (DU)
  • Software Defined Radio or Compact Radio Modem
  • High-Performance DCO for Precision Time Protocol (PTP) Based Clocks
  • Reference Clock for High-Speed SerDes 112Gbps, and 224Gbps for Switch and Router and Data Center ToR Switch
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。