| CADモデル: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NDG28 |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.9 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 28 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 490 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 105°C |
| Additive Jitter | 4fs |
| Additive Phase Jitter Typ RMS (fs) | 33 |
| Additive Phase Jitter Typ RMS (ps) | 0.033 |
| Advanced Features | Automatic Clock Parking, Flexible Power Sequencing and more... |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, PCIe Gen5, PCIe Gen6, PCIe Gen7 |
| Architecture | Common, SRIS, SRNS |
| Core Voltage (V) | 1.8V, 1.8V |
| Diff. Inputs | 1 |
| Diff. Output Signaling | LP-HCSL |
| Diff. Outputs | 4 |
| Family Name | RC191 |
| Function | Fanout Buffer |
| Input Freq (MHz) | 1 - 400 |
| Input Type | LVDS, HCSL |
| Inputs (#) | 1 |
| Length (mm) | 4 |
| Longevity | 2040 4月 |
| MOQ | 490 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 1 - 400 |
| Output Impedance | 34, 85, 100 |
| Output Skew (ps) | 36 |
| Output Type | LP-HCSL |
| Output Voltage (V) | 0.8 |
| Outputs (#) | 4 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.9 |
| Power Consumption Typ (mW) | 92 |
| Price (USD) | $1.82976 |
| Product Category | Clock Buffers & Drivers, PCI Express Clocks |
| Prog. Interface | SMBus |
| Supply Voltage (V) | 1.8 - 1.8 |
| Tape & Reel | No |
| Thickness (mm) | 0.9 |
| VOUT Amplitude Control | Yes |
| VOUT Slew-rate Control | Yes |
| Width (mm) | 4 |
RC19104は、以前のPCIe世代(Gen.1~6)と後方互換性がある1.8V 4出力のPCIe Gen7バッファです。 RC19104は、超低付加ジッターと入出力間遅延の低減により設計マージンを高め、より容易で堅牢な設計を実現するためのいくつかの機能を内蔵しています。