| CADモデル: | View CAD Model |
| Pkg. Type: | TO-247A |
| Pkg. Code: | pkg_8818 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-247A |
| Lead Count (#) | 3 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | Inverter |
| Channels (#) | 1 |
| Configuration | Built-In FRD |
| FRD Vf (V) | 1.7 |
| FRD trr (ns) | 55 |
| IC @100 °C (A) | 40 |
| IC @25 °C (A) | 80 |
| Ic (Peak) (A) | 160 |
| Lead Compliant | No |
| MOQ | 1 |
| Mounting Type | Through Hole |
| Pc (W) | 185 |
| Pch (W) | 185 |
| Qualification Level | Industrial |
| Series Name | RBNxxH65T1 Series |
| Simulation Model Available | Yes |
| Tape & Reel | No |
| VCE (sat) (V) | 1.5 |
| VCES (V) | 650 |
| VDSS (Max) (V) | 650 |
| tf (Typical) (µs) | 0.045 |
RBN40H65T1FPQ-A0は650V、40Aのトレンチ絶縁ゲート型バイポーラトランジスタ(IGBT)で、コレクタ・エミッタ間飽和電圧が低く、ファストリカバリダイオード(FRD)を内蔵しており、パワー・スイッチング・アプリケーションに使用できます。 TO-247Aパッケージで提供されます。