| CADモデル: | View CAD Model |
| Pkg. Type: | uSO8-FL |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 3.3 x 3.5 x 0.85 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) | 8541.29.0095 |
| RoHS (RBA30N08EANS-5UA17#HB0) | 英語日本語 |
| Pkg. Type | uSO8-FL |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 1000 |
| Country of Assembly | CHINA |
| Country of Wafer Fabrication | JAPAN |
| Function | Power MOSFETs |
| Gate Level | Standard |
| ID (A) | 30 |
| Id max @ 25°C (A) | 30 |
| Lead Compliant | No |
| Length (mm) | 3.3 |
| MOQ | 3000 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 37 |
| Pkg. Dimensions (mm) | 3.3 x 3.5 x 0.85 |
| Qg typ (nC) | 20 |
| Qualification Level | Automotive |
| RDS (ON) (Max) @10V (mohm) | 17.2 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 14.5 |
| Series Name | REXFET-1 |
| Simulation Model Available | Yes |
| Standard Pkg. Type | μSO8-FL 3x3 BSC |
| Tape & Reel | No |
| Thickness (mm) | 0.85 |
| VDSS (Max) (V) | 80 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 4 |
| Width (mm) | 3.5 |
RBA30N08EANS-5UA17 NチャネルパワーMOSFETは、REXFET-1スプリットゲート技術を採用し、3x3 μSO8-FLパッケージで提供されます。 μSO8-FLパッケージは、超小型でリードレス設計を特徴とし、ウェッタブルフランクにより、熱性能の向上、信頼性の向上、組み立ての容易さを実現しています。
Renesasのスプリットゲートテクノロジーは、低RDS(on)とスイッチング能力を備え、高出力・高周波アプリケーションに最適です。