| CADモデル: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PGG16 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 5.0 x 4.4 x 1.0 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 160°C |
| Assembly Location | Malaysia |
| Wafer Fab Location | TAIWAN |
| Function | Position Sensor |
| Interface | SPC |
| Length (mm) | 5 |
| MOQ | 4000 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 5.0 x 4.4 x 1.0 |
| Pkg. Type | TSSOP |
| Price (USD) | $5.1168 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 4000 |
| Qualification Level | Automotive |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Resolution (bits) | 14bits |
| Supply Voltage (V) | 3.3 - 5 |
| Tape & Reel | Yes |
| Thickness (mm) | 1 |
| Width (mm) | 4.4 |
RAA2P4524は、安全性が極めて重要な自動車用ステアリングアプリケーションにおける絶対回転位置検出用に設計された、高速・磁石不要の誘導型位置検出ICです。 このICは渦電流の原理に基づいて動作し、1つの送信コイルと4つの受信コイルから構成されるコイル群の上を移動するターゲット金属の位置を検出します。
この構成により、2つの独立した角度を精密かつ冗長に測定することが可能となります。 本デバイスはSPCインタフェースをサポートし、自動車用ECUとの柔軟かつ効率的な通信を実現します。
ASIL-Dまでの安全要件をサポートするRAA2P4524は、ステアリング角度センサ、トルク専用センサ、トルク角センサなどの要求の厳しいアプリケーションに最適です。