メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
1000V Off-Line Flyback Regulator

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MBG
Lead Count (#):13
Pkg. Dimensions (mm):9.9 x 3.9 x 1.25
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Pkg. TypeSOICN
Lead Count (#)13
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA, TAIWAN
Country of Wafer FabricationKOREA
Advanced FeaturesCapSaver (always-on OVP), Peak Power
ApplicationSmart Meters, HVAC
Control ModeDCM
Controller / IntegratedIntegrated
Length (mm)9.9
MOQ2500
Output Power Max (W)12
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pitch (mm)1.3
Pkg. Dimensions (mm)9.9 x 3.9 x 1.25
Qualification LevelStandard
Switching Frequency (KHz)50 - 100
Thickness (mm)1.25
Topology CharacteristicSSR Flyback
Topology [Rail 1]Flyback
UVLO Falling (V)5.5
UVLO Rising (V)12
VBIAS (Max) (V)18
Width (mm)3.9

説明

The RAA223183 is an off-line Flyback regulator with a 1000V integrated MOSFET, designed for high-reliability application of single-phase and 3-phase smart meter power supplies and other generally isolated power supplies. The RAA223183 can deliver up to 7W power from the single-phase and 11W from 3-phase universal inputs.