メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_20078
Lead Count (#):144
Pkg. Dimensions (mm):7 x 7 x 1.29
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) FreeYes

製品スペック

Carrier TypeFull Carton (Tray)
Family NameRA
Series NameRA6
Group NameRA6M4
CPU ArchitectureArm
Main CPUArm Cortex-M33
Sub CPUNo
Floating Point UnitSingle
Bit Length32
Program Memory (KB)512
Data Flash (KB)8
RAM (KB)256
ECC SRAMYes
Lead Count (#)144
Pitch (mm)0.5
Pkg. Dimensions (mm)7 x 7 x 1.29
Number of Supply Voltage(s) (#)1
Supply Voltage (V)2.7 - 3.6
I/O Ports110
DMAC or DTCDMAC&DTC
DMA (ch)8
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)2
External Memory Bus (bit)8,16
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ2080
Temp. Range (°C)Ta = -40 to +105
External Interrupt Pins (#)16
LVD or PVDYes
Operating Freq (Max) (MHz)200
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speed10M/100M
Ethernet (ch)1
EtherCat (ch) (#)0
USB Ports (#)1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)10
SPI (ch)2
QSPI (ch)1
OSPI (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)2
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)1
High Resolution Output TimerNo
PWM Output (pin#)20
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)6
8-Bit Timer (ch)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)6
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)19
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)2
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)20
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)1
Security & EncryptionUnique ID, TRNG, AES(128/192/256), ECC/RSA(4K)/DSA, SHA224/SHA256, GHASH, Tamper Detection, Arm TrustZone
Debug InterfaceJTAG/SWD
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
12-Bit Timer (ch)0
16-bit Enhanced Timer (ch)0
16-bit High Res Timer (ch)0
32-Bit High Res Timer (ch)0
32-Bit ULPT (ch)0
8-Bit A/D Converter (ch) (#)0
ADC12-bit x 12-ch, 12-bit x 10-ch
Asynchronous General Purpose Timer (ch)6
Bit Size32
CAN InterfaceCAN x 2ch
CPUArm Cortex-M33
Cache MemoryNo
DAC12-bit x 2-ch
DMADMAC x 8ch, DTC
DTC (ch)1
Delta-Sigma A/D ConverterNo
EthernetYes
External Bus ExpansionNo
External Memory Bus (Bits)0
Family NameRA
Group NameRA6M4
High-Speed Analog Comparator (ch)0
Human Machine InterfaceCapacitive Sensing Unit 20ch
I2C (ch)2
Lead CompliantYes
Length (mm)7
LongevityTBD
Low Voltage DetectionNo
Low-Power Analog Comparator (ch)0
Memory TypeFlash memory
NPUNo
Other Timers16-bit Asynchronous Timer x 6
PLLYes
PWMs (#)20
Pb (Lead) FreeYes
Pkg. TypeLFBGA
Price (USD)$5.9752
QSPI Interface (#)1
SD/MMC Host Interface (ch)1
SPI (#)2
Serial Sound Interface (ch) (#)1
Suggested KitsEK-RA6M4
Tape & ReelNo
Thickness (mm)1.29
TimerLow-Power 16-bit Asynchronous Timer x 6, 16-bit x 6-ch, 32-bit x 4-ch
UART (#)10
UART (ch) (#)10
USBUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10, USB Isochronous Transfer Support
USB Hi-Speed SupportNo
USB HostNo
USB Isochronous Transfer SupportNo
USB MCU/ USB ASSPUSB MCU
USB PeripheralNo
USB RemarksUSB2.0 Full Speed & USB OTG (On-The-GO) Support & USB Battery Charhing 1.2 Support
USBFS (ch)0
USBHS (ch)0
Width (mm)7

説明

Renesas RA6M4 MCUグループは、TrustZone® を搭載した高性能 Arm® Cortex®-M33 コアを採用しており、セキュア暗号エンジンと併せてセキュアエレメント機能を実現します。専用DMACを備えたイーサネット MAC により高データスループットを実現します。RA6M4 は高効率な 40nm プロセスで製造され、フラッシュメモリからCoreMark®を実行した際の消費電力は99µA/MHzに抑さえられています。オープンでフレキシブルなFlexible Software Package (FSP、FreeRTOS使用)だけではなく、多彩なRTOSやミドルウェアなどのパートナーエコシステムに対応します。RA6M4 は、イーサネット、今後ますます重要となるセキュリティ、大容量内蔵 RAM、そして低電力消費を必須とする IoT アプリケーションに最適です。