| CADモデル: | View CAD Model |
| Pkg. Type: | VQFN |
| Pkg. Code: | pkg_728 |
| Lead Count (#): | 36 |
| Pkg. Dimensions (mm): | 6 x 6 x 0.95 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (R2A45005AHNP#W0) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VQFN |
| Lead Count (#) | 36 |
| Pb (Lead) Free | Yes |
| Advanced Features | Small package, Lower power consumption, 36MHz operation |
| Application | Camera AFE |
| Device Functions | Front-End |
| Family Name | Analog Front-ends (CDS PGA ADC) |
| Lead Compliant | Yes |
| Length (mm) | 6 |
| MOQ | 2000 |
| Pkg. Dimensions (mm) | 6 x 6 x 0.95 |
| Supply Voltage (V) | 3 - 3 |
| Tape & Reel | No |
| Target applications | Visual equipment |
| Thickness (mm) | 0.95 |
| Width (mm) | 6 |
The R2A45005AHNP is an 8M BSI CMOS image sensor for security applications.