メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
ICs for Camera

パッケージ情報

Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

RoHS (R2A30444MBZ#YBA)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Advanced FeaturesSmall package, low power consumption
ApplicationAF/Zoom/Iris/ND/Shutter control
Device FunctionsOptical lenses control
Family NameLens Motor Driver
Lead CompliantNo
MOQ1
Pb (Lead) FreeYes
Supply Voltage (V)5 - 5
Tape & ReelNo
Target applicationsSecurity camera, Digital camera

説明

Support is limited to customers who have already adopted these products.