| CADモデル: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_667 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5 x 4 x 1.75 |
| Pitch (mm): |
| RoHS (R2A20113SP#U0) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOP |
| Carrier Type | Embossed Tape |
| Function | PFC control IC |
| Icc (Typical) (mA) | 4 |
| Lead Compliant | No |
| Lead Count (#) | 8 |
| Length (mm) | 5 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 5 x 4 x 1.75 |
| Tape & Reel | No |
| Thickness (mm) | 1.75 |
| Tstg (Max) (°C) | 150 |
| Tstg (Min) (°C) | -55 |
| Width (mm) | 4 |
Support is limited to customers who have already adopted these products.
The R2A20113 controls a boost converter to provide a active power factor correction. The R2A20113 adopts critical conduction mode for power factor correction and realizes high efficiency and a low switching noise by zero current switching. Because the zero current is detected by using the GND current, the ZCD Auxiliary winding is unnecessary. The feedback loop open detection, two mode overvoltage protection, overcurrent protection are built in the R2A20113, and can constitute a power supply system of high reliability with few external parts.