メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_32
Lead Count (#):16
Pkg. Dimensions (mm):10 x 6 x 2.2
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSOP
FunctionPFC control IC
Icc (Typical) (mA)7
Lead CompliantYes
Lead Count (#)16
Length (mm)10
MOQ2000
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 6 x 2.2
Tape & ReelNo
Thickness (mm)2.2
Tstg (Max) (°C)150
Tstg (Min) (°C)-55
Width (mm)6

説明

Support is limited to customers who have already adopted these products.

The R2A20112 controls a boost converter to provide an active power factor correction. The R2A20112 adopts critical conduction mode for power factor correction and realizes high efficiency and a low switching noise by zero current switching. Interleaving function improve ripple current on input or output capacitor by 180 degrees phase shift. The feedback loop open detection, two mode overvoltage protection, overcurrent protection are built in the R2A20112, and can constitute a power supply system of high reliability with few external parts.