メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
High-Speed CMOS QuickSwitch Double Width Bus Switch

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QVSOP
Pkg. Code:DMG40
Lead Count (#):40
Pkg. Dimensions (mm):9.9 x 3.81 x 1.6
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)40
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)16
Core Voltage (V)5
Function245 Switch w/Series Resister
Length (mm)9.9
MOQ2000
Moisture Sensitivity Level (MSL)1
On Resistance (Ω)28
Package Area (mm²)37.7
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)9.9 x 3.81 x 1.6
Pkg. TypeQVSOP
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.6
Width (mm)3.81

説明

The QS32X2245 provides a set of 16 high-speed CMOS TTL-compatible bus switches in a flow-through pinout. The QS32X2245 includes internal 25Ω resistors to reduce reflection noise in high-speed applications. QuickSwitch devices provide an order of magnitude faster speed than conventional logic devices. The QS32X2245 operates at -40 °C to +85 °C.