| CADモデル: | View CAD Model |
| Pkg. Type: | FC-MCQFN |
| Pkg. Code: | |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 7.0 x 5.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 32 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Comm. Interface | I2C |
| Function | 3-ch PMIC |
| GPIOs (#) | 2 |
| Input Voltage (Max) (V) | 26 |
| Input Voltage (Min) (V) | 7 |
| Input Voltage Range (V) | 7 - 26 |
| Integrated step-down DC/DC Converter Channels (#) | 3 |
| MOQ | 5000 |
| Output Current (Max) [Rail 1] (A) | 5 |
| Output Current Max (A) | 20 |
| Outputs (#) | 3 |
| POR | Yes |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Peak Efficiency (%) | 97 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 7.0 x 5.0 |
| Pkg. Type | FC-MCQFN |
| Qty. per Reel (#) | 5000 |
| Step-down DC/DC Controller Channels (#) | 1 |
| Switching Regulators | 3 |
| Total step-down DC/DC converter channels (#) | 4 |
| VIN Range (V) | 4.75 - 5.25 |
The PV88080 power management integrated circuit (PMIC) provides one PWM buck controller and three adjustable synchronous buck regulators. The high voltage buck controller can optionally be used to generate the supply for the other three buck converters. Two pass devices (NMOS FET) for the high side and low side of the high voltage buck controller are external which allows the majority of the buck controller power dissipation to be outside the PV88080. This high voltage buck controller uses a constant on-time (COT) control scheme with an integrated bootstrap PMOS switch.
In certain applications, multiple PV88080s can be used together to provide enough power rails to power the larger systems. There are three buck converters that can be used to generate the supplies for CPUs, DDR memory and other auxiliary functions in a typical application. The pass devices of these buck converters are fully integrated, so no external FETs or Schottky diodes are needed. This results in optimized power efficiency and a reduced external component count.