メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
1 Mbps OPEN COLLECTOR OUTPUT TYPE 8-PIN SSOP (SO-8) HIGH-SPEED PHOTOCOUPLER

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

製品スペック

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Absolute max. rated Power Supply Voltage (V)7
Breakdown Voltage (BV) (kV rms)2.5
CMTI min. (kV/µs)15
Channels (#)1
Creepage Distance (mm)4
Data Speed (bps)1 Mbps
ICCH max. (mA)2
ICCL max. (mA)3
IFHL (Max) (mA)5
Io (mA)25
Isolation Voltage (Vrms)2500
Lead CompliantYes
Longevity2031 12月
MOQ1500
Output TypeOpen Collector
RL at tpHL, tpLH (kohm)0.35
SW PWD max. (ns)200
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsPoE(Power over Ethernet), Measuring instrument, Controller, FA network
VCC (V)7
VOL max. (V)0.6
field__pwd_max_ns200
tPHL (Max) (μs)0.5
tPHL/tPLH max. (ns)500/700
tPLH (Max) (μs)0.7

説明

The PS9822-1 and PS9822-2 are active-low type high-speed photocouplers that use a GaAlAs light-emitting diode on the input side and a photodetector IC that includes a photodiode and a signal processor on the same chip on the output side.
The PS9822-1, -2 are high-speed digital output type photocouplers designed specifically for low circuit current.
The PS9822-2 is suitable for high density applications.