| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (PS710EL-1A-A) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Compliant | Yes |
| MOQ | 50 |
| Pb (Lead) Free | Yes |
| Tape & Reel | No |
The PS710EL-1A is a 6-Pin Dip, 0.05 Ω Low On-State Resistance.