メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Long creepage and clearance distance (8 mm)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • High collector to emitter voltage (VCEO = 80 V)
  • High-speed switching (tr = 3 μs TYP., tf = 5 μs TYP.)
  • High current transfer ratio (CTR = 200% TYP.)
  • Safety standards UL approved: No. E72422 CSA approved: No. CA101391 BSI approved: No. 8243/8244 NEMKO approved: No. P97103006 DEMKO approved: No. 314523 SEMKO approved: No. 714542 FIMKO approved: No. FI 23944 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862

説明

Support is limited to customers who have already adopted these products.

The PS2581L1, PS2581L2 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic DIP (Dual In-line Package). Creepage distance and clearance of leads are over 8 millimeters. The PS2581L2 is lead bending type (Gull-wing) for surface mounting.

Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)Country of AssemblyCountry of Wafer Fabrication
PS2581L1-ANRNDN/A2030 DecIn StockContactPackage1ku | $0.183JAPAN, TAIWANJAPAN
PS2581L1-Y-ANRNDN/AOut of StockRoHS:EN
RoHS:JA
Package