メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • High Isolation voltage (BV = 5 000 Vr.m.s.)
  • High collector to emitter voltage (VCEO = 80 V)
  • High current transfer ratio (CTR = 200% TYP.)
  • High-speed switching (tr = 3 μs TYP., tf = 5 μs TYP.)
  • Ordering number of taping product: PS2561L-1-E3, E4, F3, F4, PS2561L2-1-E3, E4
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 BSI approved: No. 7112/7420 SEMKO approved: No. 303059, 307244 NEMKO approved: No. P03200272, P03200747 DEMKO approved: No. 312341, 312340 FIMKO approved: No. FI 10620, FI 11898 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862 (Option)

説明

Support is limited to customers who have already adopted these products.

The PS2561-1 is optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561-1 is in a plastic DIP (Dual In-line Package) and the PS2561L-1 is lead bending type (Gull-wing) for surface mount. The PS2561L1-1 is lead bending type for long creepage distance. The PS2561L2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.

適用されたフィルター