メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

The ForgeFPGA Cookbook: Design Techniques, RTL Guidance, Modules, and Applications

Overview

The ForgeFPGA Cookbook provides practical guidance for developing high-quality, resource-efficient designs with ForgeFPGA devices. It brings together design techniques, Register-Transfer Level (RTL) coding recommendations, a reusable module library, and complete application examples to help engineers accelerate development and make effective use of device capabilities.

ドキュメント

ダウンロード

分類 タイトル 日時
サンプルコード ZIP 44.17 MB
SPI-to-4-channel UART converter design files extend a single SPI interface into four independent UART communication channels using the SLG47921 ForgeFPGA device. The design supports UART expansion, protocol conversion, and multi-device communication through SPI access, configurable UART baud rates, and FIFO-based buffering. It provides reliable data exchange between an SPI host and multiple UART peripherals.
サンプルコード ZIP 69.47 MB
Serializer/deserializer (SerDes) design files implement a communication link between two SLG47921 ForgeFPGA devices through an LVDS interface operating in DDR mode. The design integrates 8:1 parallel-to-serial and serial-to-parallel conversion, source-synchronous clock forwarding, and automatic word synchronization using a synchronization frame pattern. It supports board-to-board communication, sensor interfaces, custom serial links, and FPGA expansion applications.
サンプルコード ZIP 69.47 MB
Serializer/deserializer (SerDes) design files implement a communication link between two SLG47921 ForgeFPGA devices through an LVDS interface operating in SDR mode. The design integrates 8:1 parallel-to-serial and serial-to-parallel conversion, source-synchronous clock forwarding, and automatic word synchronization using a synchronization frame pattern. It supports board-to-board communication, sensor interfaces, custom serial links, and FPGA expansion applications.
3件