メインコンテンツに移動

特長

  • Optimized for high-current point-of-load applications
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.85V ≤ VD ≤ VDD
  • 16mΩ RDSON while supporting 4.5A
  • Output voltage slew-rate control by an external capacitor
  • Over-temperature protection

説明

The SLG59M1606V dual N-channel load switch is designed for load switching applications. The part comes with two 4.5A-rated MOSFETs switched on by two ON control pins. The turn-on time for each MOSFET is independently adjusted by an external capacitor.

パラメータ

属性
FET Pass Device TypeDual N-Channel
VDD min. (V)2.5
VDD max. (V)5.5
VIN Channel 1 min. (V)0.85
VIN Channel 1 max. (V)5.5
RDSON (Typ) Channel 1 (mΩ)16
IDS Channel 1 (A)4.5
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitNo
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingYes
Reverse voltage detectionNo
Over Current Protection (OCP)No
Short Circuit ProtectionNo
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN-141.0 x 3.0 mm140.4

アプリケーション

  • Ideal for switching ON and OFF S0 +5.0 and 3.3V power rails with associated support circuitry
  • Ideal for switching ON and OFF power rails 5.5V or less
  • Can use either channel up to 4.5A with a combined maximum current of 8.5A
  • Maximum load capacitance of 1000μF for each Channel Source terminal

適用されたフィルター