| CADモデル: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NBG24 |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.8 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 24 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 2500 |
| Tape & Reel | Yes |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Advanced Features | Programmable Sequencing |
| Function | 2-ch PMIC |
| GPIOs (#) | 5 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.7 |
| Input Voltage Range (V) | 2.7 - 5.5 |
| Length (mm) | 4 |
| MOQ | 4000 |
| Output Voltage (V) | 0.8V |
| Outputs (#) | 2 |
| Package Area (mm²) | 16 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.8 |
| Pkg. Type | VFQFPN |
| Prog. Interface | TSPI |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 2.7 - 5.5 |
| Switching Regulators | 2 |
| Thickness (mm) | 0.8 |
| Width (mm) | 4 |
P9122は、多目的パワーマネジメントICです。スリープ・モードまたは無負荷状態にて高効率かつ低静止電流であり、単一の5Vまたは3.3V入力レールから2つのプログラマブル電圧レールを提供するように設計されています。このデバイスは、選択可能なダイレクト降圧イネーブル入力とパワーグッドおよびパワーオン・リセット生成機能を持つプログラマブル・シーケンスを提供します。低電力動作の場合、P9120はスリープモードとスタンバイモードの両方をサポートします。P9120は、4x4mm、24LD、QFNパッケージで提供され、-40°C〜+85°Cの周囲温度範囲での動作が保証されています。