メインコンテンツに移動
1310/1490/1550 nm DFB-LD for Fiberoptic Communications

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

RoHS (NX8313UD-AZ)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Ith (Typical) (mA)10
Lead CompliantNo
MOQ100
Pb (Lead) FreeYes
Pf / Po (Min) (mW)2
Tape & ReelNo
Target applications2.5Gb/s: STM-16
Tstg (Max) (°C)85
Tstg (Min) (°C)-40
Λp (Typical) for BD (nm)1310

説明

Support is limited to customers who have already adopted these products.