メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-25K
Pkg. Code:pkg_7565
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (NP82N055MHE-S18-AY)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)3500
ID (A)82
Lead CompliantNo
Length (mm)10
MOQ900
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)163
Pkg. TypeMP-25K
Qg typ (nC)65
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)8.6
Series NameNP Series
Tape & ReelNo
VDSS (Max) (V)55
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)9

説明

Support is limited to customers who have already adopted these products.