メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-25ZP
Pkg. Code:pkg_7563
Lead Count (#):3
Pkg. Dimensions (mm):10 x 9 x 4.9
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (NP82N03PUG-E1-AY)英語日本語
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)6050
ID (A)82
Lead CompliantNo
Length (mm)10
MOQ800
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)143
Pkg. Dimensions (mm)10 x 9 x 4.9
Pkg. TypeMP-25ZP
Qg typ (nC)106
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2.8
Series NameNP Series
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
Thickness (mm)4.9
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)9

説明

Support is limited to customers who have already adopted these products.

The NP82N03PUG is N-channel MOS Field Effect Transistor designed for high current switching applications.