メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Nch Power MOSFET 40V 75A 5.7mohm TO-252 / DPAK for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-3ZP
Pkg. Code:pkg_7550
Lead Count (#):3
Pkg. Dimensions (mm):6 x 6 x 2.65
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (NP75N04VDK-E2-AY)英語日本語
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)1630
FunctionPower MOSFETs
Gate LevelLogic
ID (A)75
Id max @ 25°C (A)75
Lead CompliantNo
Length (mm)6
MOQ2500
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)75
Pkg. Dimensions (mm)6 x 6 x 2.65
Pkg. TypeMP-3ZP
Qg typ (nC)27
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)5.7
RDS (ON) (Max) @4.5V (mohm)12.6
RDS (ON) (Typical) @ 10V / 8V (mohm)4.7
Series NameNP Series
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
Thickness (mm)2.65
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)6

説明

The NP75N04VDK is N-channel MOS Field Effect Transistors designed for high current switching applications.