メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Pch Power MOSFET -60V -36A 29.5mohm TO-263 / D2PAK for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-25ZK
Pkg. Code:pkg_7562
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (NP36P06KDG-E2-AY)英語日本語
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)3100
FunctionPower MOSFETs
Gate LevelLogic
ID (A)-36
Id max @ 25°C (A)-36
Lead CompliantNo
Length (mm)10
MOQ800
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)56
Pkg. TypeMP-25ZK
Qg typ (nC)54
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)29.5
RDS (ON) (Max) @4.5V (mohm)37.5
RDS (ON) (Typical) @ 10V / 8V (mohm)23.1
Series NameNP Series
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
VDSS (Max) (V)-60
VGSS (V)20
Vgs (off) (Max) (V)-2.5
Width (mm)9

説明

The NP36P06KDG is P-channel MOS Field Effect Transistor designed for high current switching applications.