メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-3 AL
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (NP34N055HHE-AZ)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pb (Lead) FreeYes
Carrier TypeBag
ID (A)34
Lead CompliantNo
Lead Count (#)3
MOQ1000
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeMP-3 AL
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)19
Series NameNP Series
Standard Pkg. TypeTO-251 / IPAK
Tape & ReelNo
VDSS (Max) (V)55

説明

Support is limited to customers who have already adopted these products.