メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Clock Generator for PowerQUICC and Power PC Microprocessors and Microcontrollers

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG20
Lead Count (#):20
Pkg. Dimensions (mm):8.7 x 3.8 x 1.47
Pitch (mm):0.64

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

製品スペック

Pkg. TypeQSOP
Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
C-C Jitter Max P-P (ps)150
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)25 - 66
Input TypeLVCMOS
Inputs (#)1
Length (mm)8.7
MOQ165
Moisture Sensitivity Level (MSL)1
Output Banks (#)2
Output Freq Range (MHz)25 - 66
Output SignalingLVCMOS
Output Skew (ps)200
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)8
Package Area (mm²)33.1
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)100
Pitch (mm)0.64
Pkg. Dimensions (mm)8.7 x 3.8 x 1.47
Prog. ClockNo
Qty. per Carrier (#)55
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.47
VCO Max Freq (MHz)400
VCO Min Freq (MHz)400
Width (mm)3.8
Xtal Freq (KHz)25 - 25
Xtal Inputs (#)1

説明

The MPC9817 is a PLL-based clock generator specifically designed for Freescale Semiconductor Microprocessor and Microcontroller applications including the PowerPC and PowerQUICC. This device generates the microprocessor input clock and other microprocessor system and bus clocks at any one of four output frequencies. These frequencies include the popular 33- and 66-MHz PCI bus frequencies. The device offers five low-skew clock outputs plus three reference outputs. The clock input reference is 25 MHz and may be derived from an external source or by the addition of a 25-MHz crystal to the on-chip crystal oscillator. The extended temperature range of the MPC9817 supports telecommunication and networking requirements.