| CADモデル: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | PRG32 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 7.0 x 7.0 x 1.4 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 32 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 2000 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| C-C Jitter Max P-P (ps) | 22 |
| C-C Jitter Typ P-P (ps) | 10 |
| Core Voltage (V) | 3.3V, 2.5V |
| Diff. Input Signaling | 3.3, 2.5 |
| Divider Value | 1, 2, 4 |
| Feedback Divider | 1 - 1, 2 - 2, 4 - 4 |
| Feedback Input | Yes |
| Function | Clock Generator |
| Input Freq (MHz) | 18.75 - 160 |
| Input Type | LVCMOS |
| Inputs (#) | 2 |
| Length (mm) | 7 |
| MOQ | 2000 |
| Operating Freq | 160 |
| Output Banks (#) | 3 |
| Output Freq Range (MHz) | 18.75 - 160 |
| Output Signaling | LVCMOS |
| Output Skew (ps) | 120 |
| Output Type | LVCMOS |
| Output Voltage (V) | 3.3V, 2.5V |
| Outputs (#) | 8 |
| Package Area (mm²) | 49 |
| Period Jitter Max P-P (ps) | 15 |
| Period Jitter Typ P-P (ps) | 8 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 7.0 x 7.0 x 1.4 |
| Pkg. Type | TQFP |
| Product Category | General Purpose Clocks |
| Prog. Clock | No |
| Reel Size (in) | 13 |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | Yes |
| Thickness (mm) | 1.4 |
| VCO Max Freq (MHz) | 160 |
| VCO Min Freq (MHz) | 75 |
| Width (mm) | 7 |
The MPC9315 is a 2.5 V and 3.3 V compatible, PLL based clock generator designed for low-skew clock distribution in low-voltage mid-range to high-performance telecom, networking and computing applications. The MPC9315 offers 8 low-skew outputs and 2 selectable inputs for clock redundancy. The outputs are configurable and support 1:1, 2:1, 4:1, 1:2 and 1:4 output to input frequency ratios. In addition, a selectable output 180° phase control supports advanced clocking schemes with inverted clock signals. The MPC9315 is specified for the extended temperature range of -40 to +85°C.