メインコンテンツに移動
表示
表示
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

プロバイダ

説明

The DTDS Inverter Aircon Solution adopted the RX24T MCU to control a single rotary compressor with an integrated Intelligent Power Module (IPM) and software Power Factor Correction (PFC). This production-ready, cost-optimized solution reduces time to market for inverter motor control compressor applications. It comes with an easy-to-use motor control system tuning software to help customers optimize their systems. It provides a seamless interface to an indoor control unit and has an optional onboard BLDC fan driver. Smart failure prediction features can be implemented upon request.

画像
DTDS Inverter Aircon Solution Diagram

特長

  • Field Oriented Control (FOC) with PLL close loop start up
  • Built in torque compensation, flux weakening, PLL control 
  • Motor parameter detection
  • Software CCM PFC control reduces overall BOM
  • Integrated inverter + PFC IPM 
  • Support single rotary compressor
  • Outdoor fan selection: AC or BLDC fan

製品比較

アプリケーション

  • Inverter air conditioner
  • Inverter cooling system
分類 タイトル 日時
製品概要 PDF 326 KB
1件