概要
説明
DTDS’ 622C Module is built based on Renesas' RL78/G13 Family microcontroller running the Renesas LoRaWAN® stack and Semtech® SX1262 LoRa® communications device. The module is easily interfaceable to a host controller over AT commands.
特長
- Supports LoRaWAN Class A, Class B and Class C protocols.
- Available in all global frequency plans US/AU/AS/EU/IN/ID/KR/JP etc.
- TCXO enabled stable clock.
- Antenna matching network for a 50 Ohms termination is provided as a part of the module.
- Operating temperature range -40 °C to +85 °C.
- The module can be operated independently without a host.
- FCC certified.
製品比較
アプリケーション
- Metering (Energy, Gas, Water)
- Smart Homes
- Industrial
- Smart Cities
- Smart Buildings
- Smart Agriculture