メインコンテンツに移動
表示
表示
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

プロバイダ

説明

iVP Semi vehicle control unit is a low-cost, high-performance, customizable industrial-grade solution for two-wheel e-mobility applications. The unit can also be used for telematic applications, with ODM support available for end customers. Out-of-box support is now available for the Renesas RA4M2 MCUs.

画像
Chakra Vehicle Control Unit Solution Block Diagram

特長

  • Provides an efficient IoT solution to monitor the live location, battery state of charge (SOC), and alert notifications for theft and accidents.
    • Integrated with an LTE Cat-M1 module made in India.
    • Supports GNSS for location tracking and BLE 5.0 for wireless communication.
    • Free RTOS with over-the-air (OTA) update options.
  • Monitors and controls EV I/Os, including headlight, indicators, engine modes, battery, display, brake status, and sensors.
    • Includes 25 digital I/Os and isolated CAN 2.0 with various protections.
    • Operates within a voltage range of 5V to 15V.
  • Offers robust protection against overvoltage, short circuit, overcurrent, reverse voltage, over-temperature, and tamperproof.

製品比較

アプリケーション

  • Two wheelers
  • Telematics