概要
説明
iVP Semi fast battery chargers provide highly efficient battery charging solutions. Designed for Li-ion, LiFePO4, and lead-acid batteries, the chargers operate reliably in harsh electrical and thermal environments. With a power efficiency of up to 93%, they are ideal for 2W/3W e-bikes and energy storage applications. Out-of-box support is available for Renesas RA2L1 MCUs.
特長
- High efficiency of 93% with low ripple (150mV) to increase battery life.
- Output power of 1.5kW, maximum output current of 22A.
- Optimized charging algorithm for Li-ion, LiFePO4, and lead-acid batteries.
- Programmable constant current (CC) and constant voltage (CV) limits with feedback through a CAN interface.
- Comprehensive protection features, including input AC undervoltage and overvoltage protection, output overvoltage protection, overload protection, and over-temperature protection.
- Wide AC input voltage range (85V–265V) and operating temperature range (-45°C to +65°C).
製品比較
アプリケーション
- Electric and hybrid mobility
- Charging station
- Storage systems