メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
VCSO Based PLL for GbE 64B/66B FEC
本デバイスは、ルネサス事業所でのプログラム書き込みが可能です。
カスタムプログラムユーティリティをお試しください。

パッケージ情報

Pkg. Type:CLCC
Pkg. Code:CG36
Lead Count (#):36
Pkg. Dimensions (mm):9.0 x 9.0 x 2.8
Pitch (mm):0.6

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCLCC
Lead Count (#)36
Pb (Lead) FreeYes
Carrier TypeTube
Common Input Freq (MHz)625MHz, 644.53MHz
Core Voltage (V)3.3
Diff. Input Signaling3.3
Diff. Output Signaling3.3
Divider Value1, 4, 8, 32
Feedback Divider1 - 1, 4 - 4, 8 - 8, 32 - 32
FunctionFrequency Translation PLL for GbE with FEC (64B/66B)
I/O Voltage (V)3.3 - 3.3
Input Freq (MHz)10 - 700
Input TypeLVPECL
Inputs (#)2
Length (mm)9
M/R Look-Up TableYes
MOQ57
Moisture Sensitivity Level (MSL)1
Operating Freq644.531
Output Banks (#)1
Output Freq Range (MHz)15 - 700
Output SignalingLVPECL
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)81
Pb Free Categorye4 Au
Phase Jitter Max RMS (ps)0.5
Phase Jitter Typ RMS (ps)0.25
Pitch (mm)0.6
Pkg. Dimensions (mm)9.0 x 9.0 x 2.8
Qty. per Carrier (#)54
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.8
Width (mm)9

説明

The M2053 is a VCSO (Voltage Controlled SAW Oscillator) based clock PLL designed for FEC clock ratio translation in 10Gb optical systems such as 10GbE 64b/66b. It supports both mapping and de-mapping of 64b/66b encoding and FEC (Forward Error Correction) clock multiplication ratios. The ratios are pin-selected from pre-programming look-up tables.