メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
VCSO Based FEC Clock PLL

パッケージ情報

Pkg. Type:CLCC
Pkg. Code:CG36
Lead Count (#):36
Pkg. Dimensions (mm):9.0 x 9.0 x 2.8
Pitch (mm):0.6

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

製品スペック

Pkg. TypeCLCC
Lead Count (#)36
Pb (Lead) FreeYes
Carrier TypeTube
Abs. Pull Range Min. (± PPM)120
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)10 - 700
Input TypeLVCMOS, LVPECL, LVDS
Inputs (#)2
Length (mm)9
MOQ57
Moisture Sensitivity Level (MSL)1
Output Banks (#)2
Output Freq Range (MHz)155.52 - 155.52, 622.08 - 622.08
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)81
Pb Free Categorye4 Au
Phase Jitter Max RMS (ps)0.5
Phase Jitter Typ RMS (ps)0.25
Pitch (mm)0.6
Pkg. Dimensions (mm)9.0 x 9.0 x 2.8
Prog. ClockNo
Qty. per Carrier (#)54
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.8
Width (mm)9

説明

The M2006-02A is a VCSO (Voltage Controlled SAW Oscillator) based clock generator PLL designed for clock frequency translation and jitter attenuation. The device supports both forward and inverse FEC (Forward Error Correction) clock multiplication ratios. Multiplication ratios are pin-selected from pre-programming look-up tables.