メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Built-in Resistor Bipolar Transistors

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:USM
Pkg. Code:pkg_7504
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

RoHS (KA4F4M-T1-A)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeUSM
Icc (Typical) (mA)100
Lead CompliantYes
Lead Count (#)3
MOQ3000
Pb (Lead) FreeYes
Tape & ReelNo
Thickness (mm)0.9
VCEO (V)50
Vcbo (V)60
Vebo (V)10

説明

Support is limited to customers who have already adopted these products.

Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction of mounting area and the number of parts.