メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Amplifiers

パッケージ情報

Pkg. Type:CAN
Pkg. Code:H2A
Lead Count (#):8
Pkg. Dimensions (mm):9.1 x 9.1 x 0.00
Pitch (mm):5.1

環境及び輸出分類情報

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)8
Carrier TypeTray
Pb (Lead) FreeNo
Temp. Range (°C)-55 to +125°C
AVOL (dB)104
Bandwidth (MHz)12
CMRR (dB)100
Channels (#)1
EnableNo
Gain Min1
IBIAS (nA)1
IOUT (A)0.022
IS per Amp (mA)3
Length (mm)9.1
MOQ50
Noise VN (nV/√Hz)11
Offset Voltage (Max) (mV)0.5
PSRR (db)90
Pitch (mm)5.1
Pkg. Dimensions (mm)9.1 x 9.1 x 0.00
Pkg. TypeCAN
Qualification LevelQML Class Q (military)
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Slew Rate (V/µs)7
Thermal ShutdownNo
VOUT (V)24
VS (Max) (V)40
VS (Min) (V)10
Width (mm)9.1

説明

Support is limited to customers who have already adopted these products.

The JM38510/12202BGA is the JAN version of the HA2-2600. HA-2600 is an internally compensated bipolar operational amplifier that features very high input impedance (500MΩ) coupled with wideband AC performance. The high resistance of the input stage is complemented by low offset voltage (0. 5mV) and low bias and offset current (1nA) to facilitate accurate signal processing. Input offset can be reduced further by means of an external nulling potentiometer. 12MHz unity gain-bandwidth, 7V/µs slew rate and 150kV/V open-loop gain enables the HA-2600 to perform high-gain amplification of fast, wideband signals. These dynamic characteristics, coupled with fast settling times, make this amplifier ideally suited to pulse amplification designs as well as high frequency (e. g. video) applications. The frequency response of the amplifier can be tailored to exact design requirements by means of an external bandwidth control capacitor. In addition to its application in pulse and video amplifier designs, the HA-2600 is particularly suited to other high performance designs such as high-gain low distortion audio amplifiers, high-Q and wideband active filters and high-speed comparators.