メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
16-Channel, External Current Sinks LED Driver with Patented 2-pin Sensing to Protect Against LED Shorts

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QFN-48L
Pkg. Code:
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)48
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.5
Pkg. Dimensions (mm)7 x 7
Qty. per Reel (#)4000
Pb (Lead) FreeYes
Advanced FeaturesAnyMode, Gate Sensing Ext MOSFET Protection, 12-bit PWM
Backlight for LCD Size (inches)24 - 135
Brightness ControlSPI
Channels (#)16
Controller / IntegratedController
DC/DC Converter Interfaces (#)2
Dimming Resolution (bits)12
Fault SwitchYes
Input Voltage (Max) (V)16
Input Voltage (Min) (V)5
Input Voltage Range (V)5 - 16
Integrated DiodeNo
InterfaceSPI
LED Current Accuracy (%)3
LED Driver Channels (#)16
Length (mm)7
MOQ4000
Operating Voltage Range (V)5 - 16
Parametric CategoryBacklight LED Drivers
Pass DeviceFET
Pkg. TypeQFN-48L
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Width (mm)7

説明

The iW7027 is a 16-channel LED backlight driver that enhances TV picture quality and reduces BOM cost for 2D and 3D LCD TVs. It uses external LED current sinks and up to two external DC/DC converters (boost, buck, LLC, etc.) for the LED driver to enable easy current and voltage scaling. By integrating Renesas' patented BroadLED™ technology, enabling a unique 2-pin LED open/short sensing technology to protect the external current sinks, the iW7027 eliminates the need for high voltage sensing components and reduces the required pin count, resulting in a smaller, lower-cost package. The BroadLED technology also enables the use of loosely binned LED arrays, further reducing the total BOM cost.

Renesas' patented AnyMode™ dimming offers comprehensive, simple and flexible options to improve LED TV picture quality. It allows continuous PWM signals or burst PWM signals that are fully synchronized to the video frame at the same or higher frequency. The PWM duty cycle can be updated in each video frame and with user-configurable tail or head delays. This provides more options to reduce motion blur and improve the contrast ratio. A built-in phase-locked loop (PLL ) further ensures jitter-free operation even with a noisy VSYNC signal.