Lead Count (#) | 10 |
Pitch (mm) | 1 |
Pkg. Type | SOIC-10 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) |
Lead Count (#) | 10 |
Carrier Type | Tape & Reel |
Moisture Sensitivity Level (MSL) | 1 |
Key Features | High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant |
Switching Frequency (KHz) | 400 - 400 |
Optimal VIN (V) | 0 - 78 |
Protection Features | Input OVP, OCP, OSP, UVLO, OTP |
Pb (Lead) Free | Yes |
Application | Solid State Lighting |
Controller / Integrated | Controller |
Dim Range (Max) (%) | 100 |
Dim Range (Min) (%) | 0.0625 |
Dimmer Functions Supported | Analog Dimming, PWM Dimming, 0-10V |
Function | Dimmable |
LED Current Accuracy (%) | 3 |
Output Power Max (W) | 150 |
Parametric Category | Solid State Lighting Driver ICs |
Pass Device | FET |
Pitch (mm) | 1 |
Pkg. Type | SOIC-10 |
Qty. per Reel (#) | 2500 |
Stages | Single-Stage |
Temp. Range | -40 to +85°C |
ルネサスのDC調光技術を搭載した高解像度バックLEDドライバ iW380 は、高性能な調光が可能な商用照明システムを実現します。 入力電圧65Vで動作し、AC/DC照明システムの2段目コンバータとして、あるいは単体のDC/DCコンバータとして使用することができます。 iW380は、アナログ(DC)またはPWM調光入力に対応し、0.0625%から100%までの調光範囲(0.0625%ステップ)とライトオフモードを提供します。また、抵抗で設定する調光入力にも対応し、3in1調光に対応します。 オフラインのAC/DCコンバータからポストレギュレートする非絶縁型降圧コンバータ・トポロジをサポートし、低周波の出力リップル電流を最小限に抑え、システム内のフリッカを1%まで排除することができます。