メインコンテンツに移動
商用照明向けフリッカフリーDC調光技術搭載の2nd stage 78V降圧型LEDドライバ

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: SOIC-10
Pkg. Code:
Lead Count (#): 10
Pkg. Dimensions (mm):
Pitch (mm): 1

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

製品スペック

Lead Count (#) 10
Carrier Type Tape & Reel
Moisture Sensitivity Level (MSL) 1
Key Features High-Resolution Second-Stage Buck, True DC Dimming, 0.0625% Dimming Resolution, DALI-2 Compliant
Switching Frequency (KHz) 400 - 400
Optimal VIN (V) 78
Protection Features Input OVP, OCP, OSP, UVLO, OTP
Pb (Lead) Free Yes
Application Solid State Lighting
Controller / Integrated Controller
Dim Range (Max) (%) 100
Dim Range (Min) (%) 0.0625
Dimmer Functions Supported Analog Dimming, PWM Dimming, 0-10V
Function Dimmable
LED Current Accuracy (%) 3
Output Power Max (W) 150
Parametric Category Solid State Lighting Driver ICs
Pass Device FET
Pitch (mm) 1
Pkg. Type SOIC-10
Qty. per Reel (#) 2500
Stages Single-Stage
Temp. Range (°C) -40 to +85°C

説明

0.0625%の調光分解能 — 0.0625%~100%の範囲でDALI要件に対応

ルネサスのDC調光技術を搭載した高解像度バックLEDドライバ iW380 は、高性能な調光が可能な商用照明システムを実現します。 入力電圧65Vで動作し、AC/DC照明システムの2段目コンバータとして、あるいは単体のDC/DCコンバータとして使用することができます。 iW380は、アナログ(DC)またはPWM調光入力に対応し、0.0625%から100%までの調光範囲(0.0625%ステップ)とライトオフモードを提供します。また、抵抗で設定する調光入力にも対応し、3in1調光に対応します。 オフラインのAC/DCコンバータからポストレギュレートする非絶縁型降圧コンバータ・トポロジをサポートし、低周波の出力リップル電流を最小限に抑え、システム内のフリッカを1%まで排除することができます。