| CADモデル: | View CAD Model |
| Pkg. Type: | SOIC-14 |
| Pkg. Code: | MOR |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 8.65 x 3.9 x 1.75 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 14 |
| Carrier Type | Tape & Reel |
| Application | Solid State Lighting |
| Controller / Integrated | Controller |
| Dim Range (Max) (%) | 100 |
| Dim Range (Min) (%) | 0.0625 |
| Dimmer Functions Supported | Analog Dimming, PWM Dimming, 0-10V |
| Function | Dimmable |
| Key Features | PFC Boost + Dimmable Buck, 0.0625% Dimming Resolution, DALI-2 Compliant |
| LED Current Accuracy (%) | 3 |
| Optimal VIN (V) | 85 - 305 |
| Output Power (Min) (W) | 5 |
| Output Power Max (W) | 250 |
| Parametric Category | Solid State Lighting Driver ICs |
| Pass Device | FET |
| Peak Efficiency (%) | 93 |
| Pkg. Type | SOIC-14 |
| Power Factor Correction | >0.95 |
| Protection Features | OVP, IOVP, SRSC, PCL/OCP, OTP, PFC-OLP |
| Stages | Two-Stage |
| Switching Frequency (KHz) | 200 - 200 |
iW3701は、高力率対応の昇圧型PFCコントローラと高電圧対応の降圧コントローラを1つのコンボICに統合しています。これにより産業用・商業用の照明システムで高い電力変換効率と性能を実現し、システム全体の小型化と部品コスト削減にも貢献します。 本ICはルネサス独自のデジタル制御技術をPFC昇圧ステージと非絶縁の降圧ステージ双方に採用しており、負荷変動に対する高速応答で高性能な電力変換を可能にします。その結果、広い負荷範囲でもTHD(全高調波歪み率)20%以下という低歪みと、PF 0.95超という高力率の両立を実現します。 デジタル技術の活用によりTrue DC調光(純粋な直流調光方式)も可能です。明るさを0.0625%から100%まで、0.0625%刻みの高分解能でフリッカーフリー(ちらつき無し)の滑らかな調光が行えます。
さらにシステム面では、UART通信インターフェースを搭載しているため、本ICをDALI-2対応などのスマート照明システムに直接組み込むことができます。 iW3701は、UART経由で入力電圧・入力電流を測定する電力計測機能も備え、取得データをシステムMCUにダイレクトに送信可能です。
調光用の入力ポートは2系統あり、1つは最大出力を設定するための入力、もう1つは3-in-1調光インターフェース用入力です。 後者の入力では、0〜10Vのアナログ信号・0〜10V PWM信号・抵抗のいずれかで制御を行い、メイン調光信号(最大出力設定)に対する相対的な調光率を指定できます。
絶縁型で150Wまでの用途には、姉妹品のiW3700をご検討ください。