メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Dimmable Single-Stage 15W SSL LED Driver with Integrated High-Voltage FET

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOIC-7
Pkg. Code:
Lead Count (#):7
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)7
Advanced FeaturesPrimAccurate, Integrated MOSFET, Optimized for Filament Load
Key FeaturesPrimAccurate, Integrated MOSFET, Optimized for Filament Load
Optimal VIN (V)230 - 230
ApplicationSolid State Lighting
Controller / IntegratedIntegrated
Dim Range (Max) (%)100
Dim Range (Min) (%)1
Dimmer Functions SupportedLeading Edge, Trailing Edge, Digital
FunctionDimmable
Output Power (Min) (W)3
Output Power Max (W)15
Parametric CategorySolid State Lighting Driver ICs
Pass DeviceFET
Pkg. TypeSOIC-7
Power Factor Correction>0.7
Protection FeaturesOVP, PCL/OCP, OTP
StagesSingle-Stage
Switching Frequency (KHz)200 - 200

説明

The iW3658 is a highly integrated, high-performance LED driver for easy, low-cost dimmable bulb designs up to 15W. It features an integrated FET for low BOM cost and Renesas' proprietary dimming control to enable compatibility with a wide range of dimmers, including TRIAC and digital. It also provides smooth, flicker-free dimming across a wide dimming range.

Renesas' patented VCC control technology used in the iW3658 removes the need for external start-up circuitry, eliminates ghosting, and provides fast start-up and consistent VCC charging control for stable parallel lamp performance to ensure simultaneous turn-on.

Full protection features in the iW3658 include Renesas' unique over-temperature protection (OTP) derating, which protects the LED driver by reducing output current drive to the LEDs during an over-temperature event.