メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Single-Stage DC/DC Buck or Flyback Topology
  • Supports Wide DC Input Voltage with Tight Output Current Regulation (±3%)
  • Output Power up to 150W
  • PrimAccurate™ Primary-Side Control for Excellent Output Current Regulation with No Direct Voltage and Current Feedback Components Needed
  • Independent Maximum Load Current Setting Interface
  • PWM Dimming
  • Wide Dimming Range: 1% - 100%, with 1% Resolution
  • Configurable Minimum Dimming Setting
    • Dim-to-Off, 1%, 5%, or 10%
  • Fully Protected
    • Output Overvoltage, Output Open, Output Short, Overcurrent, Peak Current Limit, Sense-Resistor Short Protections
    • Input Voltage Undervoltage Protection
    • Built-In Over-Temperature Protection or External NTC
    • Brown-In and Brown-Out Protection
  • Small SOIC 8-Lead Package

説明

The iW3637 high-voltage, second-stage buck LED driver provides constant current to LEDs directly from DC power supplies. It supports non-isolated buck and flyback converter topologies to post-regulate from a PFC AC/DC boost converter, minimizing low-frequency output ripple current and eliminating virtually all flicker in the system, even down to 1%.

A wide range of DC input voltages simplifies design by enabling the use of just one second-stage driver across any commercial lighting product portfolio.

パラメータ

属性値
FunctionDimmable
Output Power Max (W)150
Switching Frequency (KHz)72 - 90
Optimal VIN (V)100 - 100
StagesSingle-Stage
Dim Range (Min) (%)1
Dim Range (Max) (%)100
Controller / IntegratedController
Key FeaturesPrimAccurate, Single-Stage Buck, Supports Wide DC Input Voltage, Internal OTP, 100 ms Light-off Delay, PrimAccurate, Single-Stage Buck, Supports Wide DC Input Voltage, Internal OTP, 100ms, No Light-off Delay, PrimAccurate, Single-Stage Buck, Supports Wide DC Input Voltage, Internal OTP, 100ms Light-off Delay, PrimAccurate, Single-Stage Buck, Supports Wide DC Input Voltage, Internal OTP, No Light-off Delay, PrimAccurate, Single-Stage Buck, Supports Wide DC Input Voltage, Internal OTP disabled, PrimAccurate, Single-Stage Flyback, Supports Wide DC Input Voltage, Internal OTP, 100ms Light-off Delay
Protection FeaturesOVP, OCP, UVLO, External OTP, OVP, OCP, UVLO, Internal OTP
Dimmer Functions SupportedPWM Dimming, 0-10V (with iW339)
Pass DeviceFET
LED Current Accuracy (%)3
Output Power (Min) (W)3

パッケージオプション

Pkg. TypeLead Count (#)Pitch (mm)
SOIC-881.27
SOIC-88—

アプリケーション

  • Commercial Lighting
  • T8
  • 0V to 10V Dimming
  • External Fixture Drivers
  • Wireless and Intelligent LED Lighting Systems

適用されたフィルター