メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Single-Stage, 20W Non-Dimmable Offline SSL LED Driver with High Power Factor and Low Ripple

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):1.27

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Advanced FeaturesPrimAccurate, EZ-EMI
ApplicationSolid State Lighting
Controller / IntegratedController
Dimmer Functions SupportedNo Dimmer Support
FunctionNon-Dimmable
Key FeaturesPrimAccurate, EZ-EMI
LED Current Accuracy (%)5
No Load Power (mW)100
Optimal VIN (V)90 - 264
Output Power (Min) (W)1
Output Power Max (W)20
Parametric CategorySolid State Lighting Driver ICs
Pass DeviceBJT
Pitch (mm)1.27
Pkg. TypeSOIC-8
Power Factor Correction>0.9
Protection FeaturesOVP, SRSC, PCL/OCP, IOVP, OTP
Qty. per Reel (#)2500
StagesSingle-Stage
Switching Frequency (KHz)72 - 72

説明

The iW3628 integrates high power factor (PF), low output ripple and low total harmonic distortion (THD) in a single-stage solid-state lighting (SSL) LED driver for isolated and non-isolated, 20W, non-dimmable LED replacement bulb applications. 

The iW3628 integrates a unique hybrid control scheme that allows designers to configure PF between >0.7 and >0.9 to manage the trade-off between PF and LED output current ripple. This unique feature enables high PF and low ripple from a low-cost solution.

The iW3628 reduces the BOM cost and solution size by incorporating Renesas' proprietary PrimAccurate™ technology, eliminating the need for a secondary side regulator and optical feedback isolator. It also uses lower-cost bipolar junction transistors (BJTs) so there is no need for high-voltage electrolytic capacitors.