メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Low-Power Off-line Digital PWM Controller

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOIC-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free

製品スペック

Lead Count (#)8
Moisture Sensitivity Level (MSL)1
Temp. Range (°C)-40 to +125°C
ApplicationAdapters, Chargers
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
MOQ2500
No Load Power (mW)30
Output Power (Min) (W)1
Output Power Max (W)30
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceFET
Pkg. TypeSOIC-8
Qty. per Reel (#)2500
Qualification LevelStandard
Switching Frequency (KHz)45 - 75
Topology CharacteristicPSR Flyback
UVLO Falling (V)5.5
UVLO Rising (V)12
VBIAS (Max) (V)16

説明

The iW1690 is a high-performance AC/DC controller designed to drive an external power bipolar junction transistor (BJT) for peak current mode PWM flyback power supplies. Ideal for power adapters for applications such as mobile computing and communications and standby power supplies in consumer electronics, the iW1690 offers no load power consumption of less than 150mW. As a PrimAccurate™ controller, which uses primary-side control algorithms, the iW1690 does not need any direct secondary-side feedback components, eliminating the need for optocouplers, and reducing component count and solution cost. Additional features include Renesas' proprietary EZ-EMI™ technology, quasi-resonant control for optimal efficiency at heavy loads, cable and connector voltage drop compensation options, and full protection from fault conditions. The iW1690 comes in seven different combinations of switching frequency (45kHz, 65kHz, or 75kHz) and cable compensation voltage (0mV to 412mV).