メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
8-Bit Video Analog Front End (AFE) with Measurement and Auto-Adjust Features

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TQFP-EP
Pkg. Code:QTA
Lead Count (#):80
Pkg. Dimensions (mm):12.0 x 12.0 x 1.00
Pitch (mm):0.5

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTQFP-EP
Lead Count (#)80
Carrier TypeTray
Pb (Lead) FreeNo
Temp. Range (°C)0 to +70°C
Auto Phase AdjustYes
Conversion Rate (Max) (kSPS)110000
Length (mm)12
MOQ595
Phase Locked Loop Jitter (Typical)250
Pitch (mm)0.5
Pkg. Dimensions (mm)12.0 x 12.0 x 1.00
Qualification LevelStandard
Resolution (bits)8
Sync MeasurementYes
Thickness (mm)1
Typical Power Dissipation at Max Conversion Rate (mW)940
Width (mm)12

説明

Support is limited to customers who have already adopted these products.

The ISL98003 3-channel, 8-bit Analog Front End (AFE) contains all the functionality needed to digitize analog YPbPr video from HDTV tuners, set-top boxes, SD and HD DVDs, as well as RGB graphics signals from personal computers and workstations. The fourth generation analog design delivers 8-bit performance and a 165MSPS maximum conversion rate supporting resolutions up to UXGA at 60Hz. The front end's programmable input bandwidth ensures sharp, low noise images at all resolutions. To accelerate and simplify mode detection, the ISL98003 integrates a sophisticated set of measurement tools that fully characterizes the video signal and timing, offloading the host microcontroller. Automatic Black Level Compensation (ABLC™) eliminates part-to-part offset variation, ensuring perfect black level performance in every application. The ISL98003's Digital PLL generates a pixel clock from the analog sourcE's HSYNC or SOG (Sync-On-Green) signals. Pixel clock output frequencies range from 10MHz to 165MHz with sampling clock jitter of 250ps peak-to-peak.