メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
4/6セル・リチウムイオン・バッテリ管理アナログ・フロントエンド

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QFN
Pkg. Code:LJQ
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.90
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL94208IRZ-T)ダウンロード
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Absolute Cell Voltage Measurement Accuracy30mV Max (-40°C to 85°C)
Cell Balancing FETsBoth
Cells Supported (#)4 - 6
Charge/Discharge FET ArrangementBoth
Charge/Discharge FET ControlYes
Charge/Discharge FET LocationLow Side
Comm. InterfaceI2C
Daisy ChainNo
GPI+GPIOs (#)1
IS (mA)0.85
ImplementationPack
Integrated Charge/Discharge FET DriveYes
Integrated Current Sense/DetectionLow Side
Integrated Regulator Output/Reference Output3.3V / 3V
Integrated Temperature SenseYes
Internal ADC (bits)0
Length (mm)5
MOQ6000
Pack Voltage8V to 27V
Pack Voltage (Op)8 - 26.4
Parametric CategoryBattery Protectors, Monitors & Balancers
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
SHDN ICC(typ) 1 µA
Series Cells4 to 6 Cells
Sleep/Reset Mode Current (µA)2
Stand Alone CapableNo
Thickness (mm)0.9
Width (mm)5

説明

ISL94208バッテリ・フロントエンドICは、マイクロコントローラとともに使用するように設計されており、マルチセル・リチウムイオン・バッテリ・パック用の過電流保護機能を備えたアナログ・フロントエンドICです。ISL94208は、直列に接続された4〜6セルと並列に接続された1つ以上のセルで構成されるバッテリパックをサポートします。 ISL94208は、内蔵のアナログ・マルチプレクサを使用して、A/Dコンバータを備えた個別のマイクロコントローラで、各セル電圧と内部および外部温度を監視できます。 ISL94208は、過電流および短絡保護回路を内蔵しており、内部3.3V電圧レギュレータ、内部セルバランシングスイッチ、およびパックの充電と放電を制御するための外部FETデバイス用の駆動回路。